Two Gang Multi-Gang Extension Ring, 1-5/8" Deep - W/ Conduit KO's

Southwire #: GBEX-1582 Model #: GBEX-1582

EXT RNG 1-5/8IND 2G 1/2IN&3/4

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Model # GBEX-1582 GBEX-1582
UPC # 785592109538 785592109538
Product Height 1.06 2.69 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 1.81 0.82 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 46.0 (753.8) 46.0 (753.8)
Standard Package 1 1
Bottom Knockouts (10) 1/2" - 3/4" (10) 1/2" - 3/4"
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;