20PK 6" 5CCT SELECTABLE HO DOWNLIGHT 12W

Southwire #: RDL/6RND/12HL/5CTS Model #: RDL/6RND/12HL/5CTS

Topaz Slim Fit LED Recessed Downlights, 6" CCT Selectable 12W, High Lumens, Smooth Round Trim offers a choice of five CCTs. You can, select from five color temperatures using one simple switch. Both IC and non-IC applications are permitted for the upgraded half-inch profile design. The remote J-box and quick-connects make installation simple. Applications for extension cables and frame-in kits are flexible for both new construction and retrofit projects.

Contact Us
Where to Buy
No Sellers FoundNo Sellers Found
Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 5 CCT selectable switch: 2700K, 3000K, 3500K, 4000K and 5000K
  • High efficacy up to 88 lumens per watt
  • Replaces 100W Incandescent lamp
  • 50,000 hours functional life (L70)
  • Remote J-box provides flexibility in mounting
  • Easy to install with spring clips and quick connects without the need for housings
  • Dimmable to 5% on most LED dimmers

Specifications

UPC # 751338034877 751338034877
Size 6" 6"