10" LED Commercial Downlight, 36W Power & CCT Selectable, Round Smooth Trim

Southwire #: CDL10S-36WPCS-U Model #: CDL10S-36WPCS-U

Improve commercial indoor spaces with this extensive family of Canless Downlights with an internal driver featuring Power and 5CCT Selectability. This wet location rated fixture is 120-277V with 0-10V dimming and is available in a variety of color trim finishes. Emergency Battery backup and other convenient mounting accessories are available.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Power & CCT field selectable switch to adjust between 3 wattages and 5 color temperatures
  • Canless design - no housing needed for easy installation
  • Available with Integrated or Remote Drivers in 4", 6", 8" and 10" sizes
  • Deep regress design provides low glare and comfortable optical distribution
  • Spring clips and quick-connects allow for hassle free installation
  • Emergency battery backup option with remote mounted test switch
  • Suitable for insulated and non-insulated applications

Specifications

Stock # CDL10S-36WPCS-U CDL10S-36WPCS-U
UPC # 032886314063 032886314063
Size 10" 10"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;