Topaz's Single Face LED Edge-Lit Exit Signs are the ideal safety solution for NYC office, industrial, retail and public places. Always ensure exits are clearly marked, even in the event of a power failure with the built-in 90-minute battery backup. These modern units have a clean look, with clear panel and 8” red EXIT letters. Recessed mount installation is easy with the included aluminum housing with bar hangers. This exit sign is NYC Approved.