10/100PK 6.5W(60) ES DIMMABLE GU10 MR1

Southwire #: LGU10/7/840/D/G7 Model #: LGU10/7/840/D/G7

Topaz LED mini reflectors with GU10 Base are the most efficient alternative to traditional halogen lighting with up to 90% energy savings while offering an 80 CRI. This 5000K lamp has a 40° beam angle and features advanced thermal management and optics while providing cool operation and uniform light distribution. With an average rated life of 15,000 hours these lamps are Ideal for spot accent track lighting in retail, residential, and commercial applications.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • No Mercury
  • Up to 90% Energy Savings
  • Last up to 10x longer than incandescent
  • Dims down to 10% total light output*

Specifications

UPC # 751338030787 751338030787