LED A19 Lamp 9W, 4000K, GU24D Base Dimmable

Southwire #: LA19/9W/40K/GU24D Model #: LA19/9W/40K/GU24D

Topaz 9 watt, 4000K LED Omnidirectional A19, with GU24 base, lamps are ideal for both residential and commercial settings including down lights, wall sconces, ceiling fans, table and floor lamps. Dimmable down to 10% for additional energy savings and ambiance control.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 220° beam spread
  • 85% energy savings compared to incandescent lamps
  • Suitable for use in totally enclosed luminaires
  • Long life – up to 10X longer than traditional incandescents
  • RoHS compliant and mercury free
  • Plastic lens material provides shatter protection

Specifications

Stock # LA19/9W/40K/GU24D LA19/9W/40K/GU24D
UPC # 751338024335 751338024335
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;