LED A21Lamp, 16W, 3000K, Dimmable, 90CRI

Southwire #: LA21/16W/930/D-33 Model #: LA21/16W/930/D-33

Topaz's 16W, 3000K, A21 Lamps were developed to be your go-to lamp for a multitude of applications. From fan lights to recessed, task lighting to hospitality, these lamps offer an outstanding color rendering index of 90 for any application where color clarity is a priority. For added ambiance in more intimate settings like restaurants or residential use, these energy saving lamps are dimmable down to 10% of their total light output.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 90 CRI provides exceptional color rendering
  • T20: Can be used to comply with California Energy Commission’s Lighting Appliance Efficiency Regulations
  • T24 JA8: Select models can be used to comply with California Energy Commission’s High Efficacy LED light source requirements
  • Dimmable down to 10% of total light output
  • Up to 85% energy savings
  • ENERGY STAR Certified

Specifications

UPC # 751338037779 751338037779
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;