1x4 LED Flat Panel, Power and CCT Select, 20W/30W/40W, 3500K/4000K/5000K, Dimmable

Southwire #: PL14-40WPCTS-D Model #: PL14-40WPCTS-D

Topaz Commercial LED Flat Panel, 2'x4' 30/40/50W Power & CCT Selectable have power and color temperature options. Three popular wattages—30W, 40W, and 50W—as well as three CCT settings—3500K, 4000K, and 5000K—are available. For a total of 9 configurations, choose the wattage and color temperature during installation. These panels are a great option for new construction or retrofit projects for offices, schools, healthcare facilities, institutions, and commercial applications because of their low profile and light weight design.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Power and CCT Selectable switchesLow profile designWhite powder coat steel framePrecision optics for even and smooth light distribution
  • Up to 25% lighter than traditional fixtures
  • Includes 18 AWG leads and 22 AWG dimming wires
  • Suspension, surface or recessed mount kits sold separately

Specifications

UPC # 032886300042 032886300042
Size 1x4 1x4
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;