500W LED Sports Light with Power Select, 300W/400W/500W, 5000K, 120-277V, Bronze

Southwire #: SP-500PS-50K Model #: SP-500PS-50K

Improve your outdoor space with these versatile Sports Lights that offer Power Selectability, a detachable driver, and standard yoke mount. Additional options and accessories available. All fixtures are made of durable aluminum with a black finish and are IP65 water resistant.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Power Selectable: three performance levels
  • Black heavy-duty die-cast aluminum housing with IK08 impact rated lens
  • Shorting cap and 7-pin receptacle included (Photocell accessories available)
  • Optimum light spread with 20° and 30° beam angles available
  • Detachable driver allows fixture control from pole base
  • Yoke Mount (pre-installed) with Slip Fitter Mount accessory available
  • Glare Shield accessories available to prevent light pollution
  • 35-ft and 65-ft Extension Cord accessories available
  • Fixture mountable laser accessory available for fixture aiming

Specifications

UPC # 032886312144 032886312144
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;