Architectural 4' LED Strip, CCT and Power selectable,. 50W, 6100 Lumens, Dimmable, White

Southwire #: LSA4-50PCS-WH Model #: LSA4-50PCS-WH

Architectural Linear Strip offering a contemporay design with clean and seamless appearance. Available in 4' length, Direct (Down Light) , Power and CCT select for customizing your workspace or environment. The luminaire is rated for 120-277V operation with 0-10V dimming and is available in White finish. Includes 12' Steel aircraft cable for hanging

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Slim profile, aluminum construction with white or black finish
  • Models available with direct (downlight) or direct/indirect (downlight/uplight) illumination
  • Suspension mounts ready with 12ft steel aircraft cables
  • Mounting accessories available recessed ceiling kit, surface mount kit
  • Cable mount accessories for drywall, drop ceiling and masonry
  • Multiple layout configurations available with L shape, T shape, X shape and end to end connectors
  • Lighting controls: optional occupancy sensor end cap assembly with Bluetooth connectivity
  • Integrated emergency battery backup models available

Specifications

UPC # 032886167423 032886167423
Size 4-FT 4-FT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;