10PK 26W (300W INC 70-100W HID) CCT SELECT WP-BZ

Southwire #: F-WPC/30W/CTS/BZ Model #: F-WPC/30W/CTS/BZ

Topaz's 30W LED Compact Wall Packs provide efficient, uniform lighting and feature a CCT selectable switch for 3000K, 4000K, and 5,000K color temperature. These bronze finish outdoor luminaires are ideal for a variety of applications including stairwells, pathways and entryways in commercial and residential settings. An energy-saving and long-life alternative to traditional light sources, these wall packs deliver incredible efficiency without sacrificing performance. Rated for 50,000 hours of functional life and constructed of rugged die cast aluminum with a high impact polycarbonate lens, these wall packs are guaranteed to stand up to the harshest of conditions.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 3 CCT Selectable switch: 3000K, 4000K, 5000K
  • Integrated dusk-to-dawn photocell
  • Aluminum housing with diffused polycarbonate lens
  • Bronze or white finishes available
  • Suitable for up to 15-foot mounting applications

Specifications

UPC # 751338036871 751338036871