4PK 80/100/120W POWER&CCT SELECT WALLPACK

Southwire #: WP/120W/PCTS/BZ/PC Model #: WP/120W/PCTS/BZ/PC

For commercial and multi-family residential settings, this units are the best option. These modern fixtures, made for warehouses and buildings, are a terrific method to ensure safety by illuminating walkways and common areas. The power and color temperature selector switches allow you to alter the light output. There are up to nine different fixture setups.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 2 Power Selectable Switch: 80 Watts, 100 Watts, 120 Watts
  • 3 CCT Selectable Switch: 3000K, 4000K, 5000K
  • Choose from three wattage and three CCT choices for up to nine possible configurations
  • Durable aluminum housing with hinged lens frame, captive screws and ½" knockouts on each side
  • IK06 impact resistant glass lens
  • Semi-cut off light distribution designed to eliminate glare providing smooth, uniform light
  • Integrated dusk-to-dawn photocell

Specifications

UPC # 751338039384 751338039384