19,500 LUMEN LED OVERHEAD 45 FT CORD

Southwire #: T60150W45

These new Southwire Hang-A-Light® models are ready to be hung right out of the box, with no assembly required. Once installed, they will distribute either 13,000 or 19,500 lumens around your jobsite, giving you the light you need to get the job done safely and efficiently. As an additional convenience, you can daisy chain these products using the supplied 10 foot cord with a plug and 1 foot cord with a receptacle. Backing your investment is a 3 year warranty from Southwire.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Spring Loaded Quick Mount Hook
  • 45ft Extended Whip
  • 5000K
  • 16/3 CORD WITH 5-15 PLUG
  • 19,500 Lumens

Specifications

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;