120V/60A ELCI

Southwire #: 24520001-1 Model #: 24520001-1

Shockshield panel mounts provide protection for personnel and equipment when leakage levels have a potentially lethal ground current.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Trip point up to 50mA
  • 25mS trip response time (typically)
  • Manual Reset
  • Engineered to trip within 25 miliseconds
  • Applications: Plant maintenance, equipment service

Specifications

Model # 24520001-1 24520001-1
UPC # 024098901674 024098901674
Product Height 7.0 17.78 inch cm
Product Width 10.0 25.40 inch cm
Depth 16.0 40.64 inch cm
Product Weight 10.0 4.54 lbs kg
Maximum Amps 60 60

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;