208/240 80A ELCI/GFCI

Southwire #: 24786001-1 Model #: 24786001-1

Shockshield panel mounts provide protection for personnel and equipment when leakage levels have a potentially lethal ground current.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Trip point up to 50mA
  • 25mS trip response time (typically)
  • Manual Reset
  • Engineered to trip within 25 miliseconds
  • Applications: Plant maintenance, equipment service

Specifications

Model # 24786001-1 24786001-1
UPC # 024098901902 024098901902
Product Height 7.0 17.78 inch cm
Product Width 9.0 22.86 inch cm
Depth 20.0 50.80 inch cm
Product Weight 13.6 6.17 lbs kg
Maximum Amps 80 80

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;