240V/30A Heavy Duty - High Power ELCIs - 30A

Southwire #: 24500006-1 Model #: 24500006-1

Shockshield panel mounts provide protection for personnel and equipment when leakage levels have a potentially lethal ground current.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Applications Include: Motors, Manufacturing Equipment, Pumping Systems, Welders, Pressure Washers, Hoists
  • Response Time for Ground Fault: 25mS - Typically
  • Drop Out Voltage: 60% Rated Voltage - Typically
  • Connection Type: 2 ft Flying Leads
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: 10/4 AWG
  • Power On Indication: Lighted Indicator

Specifications

Model # 24500006-1 24500006-1
UPC # 024098901643 024098901643
Product Height 4.0 10.16 inch cm
Product Width 6.0 15.24 inch cm
Depth 15.0 38.10 inch cm
Product Weight 5.0 2.27 lbs kg
Maximum Amps 30 30

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;