GFCI Cordsets Products (21)

Filter By
Gauge
+ Show More - Show Less
Material
+ Show More - Show Less
100 FT 120V/15A YEL 12/3 CABLE GFCI TRI CORD
Model #: 14880120-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 14880120-1
Specifications PDF
100' FT 120V/15A YEL 12/3 CABLE GFCI TRI CORD WAS 02839
Model #: 14880230-4
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 14880230-4
Specifications PDF
15A/125V NEMA 5-15P BLACK/WHITE VINYL STRAIGHT BLADE MALE PLUG,
Model #: 59840000
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 59840000
25 FT 120V/15A YEL 12/3 CABLE GFCI TRI CORD
Model #: 14880118-2
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 14880118-2
Specifications PDF
25 FT 120V/15A YEL 12/3 CABLE GFCI TRI CORD WAS 02837
Model #: 14880228-6
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 14880228-6
Specifications PDF
2FT 120V/15 IN LINE GFCI CORD SET WITH 12/3 CABLE
Model #: 26020011-6
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 26020011-6
Specifications PDF
2FT 120V/15AMP IN LINE GFCI CORD SET 14/3 CABLE
Model #: 26020002-6
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 26020002-6
Specifications PDF
50 FT 120V/15A YEL 12/3 CABLE GFCI TRI CORD
Model #: 14880119-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 14880119-1
Specifications PDF
50 FT 120V/15A YEL 12/3 CABLE GFCI TRI CORD WAS 02838
Model #: 14880229-6
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 14880229-6
Specifications PDF
50FT 120V/15A IN LINE GFCI 12/3 CABLE
Model #: 26020150-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 26020150-1
Specifications PDF
50FT 120V/15A IN LINE GFCI CORD SET
Model #: 26020050-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 26020050-1
Specifications PDF
50FT 120V/15A IN LINE TRI CORD 12/3 CABLE
Model #: 26020148-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 26020148-1
Specifications PDF
6 FT 120V/15A YEL 12/3 CABLE GFCI QUAD BOX
Model #: 14880003-3
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 14880003-3
Specifications PDF
IN-LINE GFCI 600V TRI-SOUR
Model #: 30040008-6
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 30040008-6
Specifications PDF
PANEL MOUNT GFCI PURCHASED PART 00188-36-00 32370-002
Model #: 18900000
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 18900000
Specifications PDF
SHOCK SHIELD 15A INLINE GFCI WITH 12/3 2' CORD WITH LIT TRI-SOURCE END
Model #: 26020008-6
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 26020008-6
Specifications PDF
0.0 out of 5 stars.
Model #: 14880023-6
Specifications PDF
STGFCI,I/L,30A120V,10/3,L5-30P&R,6'
Model #: 44830005-2
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 44830005-2
Specifications PDF
STGFCI,I/L,30A240V,10/3,L6-30P&R,2'
Model #: 44800012-3
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 44800012-3
Specifications PDF
STGFCI,I/L,30A240V,10/3,L6-30P&R,25'
Model #: 44800020-1
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 44800020-1
Specifications PDF
STGFCI,I/L,30A240V,10/3,L6-30P&R,6'
Model #: 44800013-2
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: 44800013-2
Specifications PDF
1-21 of 21