3-OUTLET ADAPTER ORANGE/ BULK

Southwire #: 99068803 Model #: 99068803

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Safely Converts 1 to 3 outlets
  • Heavy Duty construction

Specifications

Model # 99068803 99068803
UPC # 029892069094 029892069094
Product Height 3.0 7.62 inch cm
Product Width 1.25 3.18 inch cm
Depth 3.0 7.62 inch cm
Product Weight 0.23 0.10 lbs kg
Jacket Color ORANGE ORANGE
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;