Open: $4.7690 USD/lb
02/14/2025
Close: $4.7690 USD/lb
02/13/2025
COMEX CU
4.7690
COMEX CU
4.7690
Sign in / Register
English
Region
English
español
English
français
COMEX CU
4.7690
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
Genesis Cable
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Transit Cable Accessories
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Cabling Solutions
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency Assessments
Reel Tracking System
Field Assessment Services
Utility Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Building Solutions
Oil, Gas & Petrochem
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Diversity, Equity and Inclusion
Technology Ventures
Join Our Team
Search Products
All Categories
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Electrical Components
New Products
Lamps & Luminaires
Search
Products
Power Management
Extension Cords
Power Management
Extension Cords Products (157)
Filter
Sort
View
12
24
96
Sort
A-Z
Z-A
Material/Model (desc)
Material/Model (asc)
Filter By
Done
Category
Adapters & Accessories (7)
Cold Weather Cords (28)
Cord Reels (9)
Extension Cords (9)
Generator Cords & Adapters (5)
HVAC (2)
Outdoor Cords (58)
Power Supply Cords (17)
Range & Dryer Cords (8)
Temporary Power Cords (10)
Temporary Power Distribution (9)
Twist-to-Lock Cords (4)
Welding Cords (14)
+ Show More
- Show Less
Wounded Warrior Project
Yes (2)
+ Show More
- Show Less
Application
Data Centers (1)
+ Show More
- Show Less
Brand
Polar/Solar Supreme® (6)
Polar/Solar® (22)
Royal® (6)
Stripes & Cool Colors® (11)
+ Show More
- Show Less
Certifications
CSA (21)
UL (95)
+ Show More
- Show Less
Connector Configuration
CA Twist (5)
L14-30R (2)
+ Show More
- Show Less
Number Of Strands
41 (10)
65 (41)
96 (4)
104 (10)
266 (3)
+ Show More
- Show Less
Gauge
10/3 (11)
10/4 (9)
12/3 (48)
14/3 (23)
16/2 (1)
16/3 (16)
6/2-8/1 (2)
6/2-8/2 (2)
6/3-8/1 (3)
8/3 (1)
+ Show More
- Show Less
Insulation Type
CPE (6)
PVC (29)
TPE (30)
+ Show More
- Show Less
Jacket Type
CPE (6)
PVC (25)
TPE (29)
+ Show More
- Show Less
Jacket Color
BEIGE (3)
BLACK (24)
BLUE/RED (1)
BLUE/WHITE (6)
COOL BLUE (2)
COOL GREEN (2)
COOL PINK (2)
DARK GREEN/YELLOW (1)
GRAY (7)
LIME GREEN/RED (1)
ORANGE (5)
ORANGE/BLUE (2)
PINK/LIME GREEN (1)
RED (8)
RED/WHITE (2)
RED/WHITE/BLUE (2)
YELLOW (39)
YELLOW/PURPLE (1)
+ Show More
- Show Less
Made in USA
No (3)
Yes (39)
+ Show More
- Show Less
Material
SEOOW (3)
SEOW (4)
SJEOOW (25)
SJEOW (6)
SJOOW (6)
SJOW (1)
SJTOW (11)
SJTW (51)
SPT-3 (7)
SRDT (1)
SRDT Flat (3)
SRDT Round (4)
STOW (1)
STW (7)
+ Show More
- Show Less
Metal
CU (65)
+ Show More
- Show Less
Number of Conductors
3 (53)
4 (6)
+ Show More
- Show Less
Oil Resistant
No (34)
+ Show More
- Show Less
Plug Configuration
14-30P (1)
14-50P (1)
5-15P (4)
5-20P (1)
50A CA Twist (4)
6-20P (2)
Jun-50 (1)
NEMA 1-15P (2)
NEMA 10-30P (2)
NEMA 10-50P (2)
NEMA 14-30P (2)
NEMA 14-50P (2)
NEMA 5-15P (106)
NEMA 5-20P (2)
NEMA L14-30P (2)
NEMA L5-20P (3)
+ Show More
- Show Less
Product Type
CAM-Type Cable Assemblies (1)
Specification Grade Extensions (1)
Specification Grade Generator Cords (1)
+ Show More
- Show Less
Size Cable
14 AWG (10)
12 AWG (41)
10 AWG (10)
6 AWG (4)
+ Show More
- Show Less
Temperature
-20 to 60C (7)
-40C to 60C (43)
-40C to 90C (6)
-50 to 105C (5)
-50C to 60C (22)
-70C to 105C (6)
+ Show More
- Show Less
Tritap
No (109)
Yes (11)
+ Show More
- Show Less
Voltage
120 (5)
240 (2)
300 (58)
600 (7)
+ Show More
- Show Less
1/0 Welding Cable, LC40 Connectors M & F, 100'
1/0 Welding Cable, LC40 Connectors M & F, 50'
10/3 50'SJTOW YEL 125V/20A STRT BLD CORD SET, BLK PLUG, LIGHTED CONN
Model #: 26188802
Model #: 26188802
10/4 10'SEOOW 14-30P TO L14-30R ADAPTER CORD
Model #: 18540008
Model #: 18540008
Specifications PDF
10/4 10'SEOOW 14-50P TO L14-30R ADAPTER CORD
Model #: 18640008
Model #: 18640008
Specifications PDF
100 Ft 10/3 SOOW L5-30 Twist-Lock Extension 125V 30A 2P3W
Model #: 1001
Model #: 1001
100' TRIPLE OUTLET EXTENSION CORD
Model #: 4189SW8802
Model #: 4189SW8802
100-Feet Contractor Grade 12/3 Lighted End American Made Cord - Wounded Warrior Project®
Model #: 2549SWUSA1
Model #: 2549SWUSA1
Specifications PDF
12/3 50' STW TW-LK YEL EXT
Model #: 90288802
Model #: 90288802
Specifications PDF
12/3 SJTW 50' YELLOW TRITAP OUTDOOR EXTENSION CORD WITH POWER LIGHT INDICATOR
Model #: 4188SW8802
Model #: 4188SW8802
14/3 ALL-PURPOSE 100FT EXT CORD
Model #: 2409SW8804
Model #: 2409SW8804
14/3 ALL-PURPOSE 50FT EXT CORD
Model #: 2408SW8804
Model #: 2408SW8804
2' 120V/20A In Line GFCI
Model #: 25080011-6
Model #: 25080011-6
Specifications PDF
2' GFCI W/LIGHTED RECPT
Model #: 26020121-6
Model #: 26020121-6
Specifications PDF
2' TRIPLE OUTLET EXTENSION CORD
Model #: 4112SW8802
Model #: 4112SW8802
25' 240V/20A IN LINE GFCI
Model #: 26000125-2
Model #: 26000125-2
Specifications PDF
25' ALL PURPOSE EXTENSION CORD
Model #: 2407SW8804
Model #: 2407SW8804
25' HEAVY DUTY EXTENSION CORD
Model #: 2587SW8802
Model #: 2587SW8802
25' In Line Tri Tap GFCI
Model #: 26020147-2
Model #: 26020147-2
Specifications PDF
25' TRIPLE OUTLET EXTENSION CORD
Model #: 4187SW8802
Model #: 4187SW8802
2547SWUSA1, Southwire 12/3 SJTW Lighted End 25', Wounded Warrior Project
Model #: 2547SWUSA1
Model #: 2547SWUSA1
Specifications PDF
3'STOW YEL "Y", BLK 125/250V 30A L14-30P TO (2) LITED 20A 125V 5-20R
Model #: 19348802
Model #: 19348802
3-OUTLET ADAPTER ORANGE/ BULK
Model #: 99068803
Model #: 99068803
3/0 Welding Cable, LC40 Connectors M & F, 100'
1-24 of 157
1
2
3
4
5
View
12
24
96