SOUTHWIRE, 10/3 SJTW 50' YELLOW OUTDOOR EXTENSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 2688SW0002 Model #: 2688SW0002

Southwire outdoor extension cords are perfect for a variety of outdoor applications.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • HEAVY DUTY
  • HIGHLY VISIBLE
  • WATERPROOF
  • EXTRA DURABLE
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 2688SW0002 2688SW0002
UPC # 029892026882 029892026882
Product Height 9.75 24.77 inch cm
Product Width 15.75 40.01 inch cm
Depth 50.0 127.00 inch cm
Product Weight 11.599 5.26 lbs kg
Maximum Amps 15 15
Cord Length (ft) (cm) 50 1524.00
Gauge 10/3 10/3
Jacket Color YELLOW YELLOW
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;