SOUTHWIRE, 14/3 SJTW 100' RED OUTDOOR EXTENSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 2489SW8804 Model #: 2489SW8804

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • LIGHTED END
  • OUTDOOR MEDIUM DUTY extension cord, ideal for landscaping, and powering appliances such as a shop vac, weed wacker, bush trimmer, leaf blower and electric lawn mower
  • HIGHLY VISIBLE bright red jacket provides extra safety as well as prevents loss and theft on jobsites
  • EXTRA DURABLE oversized, molded plug prevent accidental bending or breaking and UL listed for your safety
  • WATERPROOF flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • LIGHTED END shows power is on and cord is ready to use
  • Limited Lifetime Warranty

Specifications

Model # 2489SW8804 2489SW8804
UPC # 029892264628 029892264628
Product Height 14.0 35.56 inch cm
Product Width 3.0 7.62 inch cm
Depth 100.0 254.00 inch cm
Product Weight 8.258 3.75 lbs kg
Maximum Amps 13 13
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 100 3048.00
Gauge 14/3 14/3
Jacket Color RED RED
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;