SOUTHWIRE, POLAR SOLAR 12/3 SEOW 100' YELLOW HEAVY DUTY COLD WEATHER EXTENSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 1769SW0002 Model #: 1769SW0002

Polar/Solar® extension cords are built to stay flexible under the most extreme temperatures

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • Rated for -58F to 221F (-50C to 105C) Polar/Solar extension cords are built to stay flexible under the most extreme temperatures.
  • HEAVY DUTY 100 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools in extreme conditions
  • HIGHLY VISIBLE bright yellow jacket provides extra safety as well as prevents loss and theft on jobsites
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 15 Amps, 125 Volts, 1875 Watts
  • Abrasion, chemical and oil resistant
  • Common Applications: Cable Puller, Chop Saw, Rotary Hammer Drill

Specifications

Model # 1769SW0002 1769SW0002
UPC # 029892017699 029892017699
Product Height 15.5 39.37 inch cm
Product Width 16.25 41.28 inch cm
Depth 100.0 254.00 inch cm
Product Weight 19.442 8.82 lbs kg
Maximum Amps 15 15
Brand Polar/Solar® Polar/Solar®
UL Certified Yes Yes
Cord Length (ft) (cm) 100 3048.00
Gauge 12/3 12/3
Jacket Color YELLOW YELLOW
Material SEOOW SEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P