12/3 STW 15A "W" ADAPTER

Southwire #: 90198802 Model #: 90198802

Southwire adapters transform your single outlet into multiple outlets

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY 2 FOOT "W" adapter
  • CONVERTS a standard 15-amp plug to (3) standard 15-amp outlets for convenient use, allowing you to power multiple appliance at once
  • DURABLE MOLDED PLUGS prevent accidental bending or breaking
  • HIGHLY VISIBLE bright yellow jacket prevent accidental tripping and theft
  • 12 GAUGE, 3 prong adapter cord, provides 15 AMP, 1875 watts, 125 volts per each connector
  • UL and CUL listed

Specifications

Model # 90198802 90198802
UPC # 029892090197 029892090197
Product Height 25.0 63.50 inch cm
Product Weight 1.625 0.74 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;