12/3 TW-LK ADPTR 20-15A YE

Southwire #: 90218802 Model #: 90218802

Southwire offers a variety of adapters for generators, converting receptacles or outlets for multiple uses.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY
  • PRACTICAL
  • RUGGED
  • CONTRACTOR GRADE
  • EASY TO USE
  • 15 Amps, 120 Volts

Specifications

Model # 90218802 90218802
UPC # 029892090210 029892090210
Product Height 1.5 3.81 inch cm
Product Width 1.5 3.81 inch cm
Product Weight 0.49 0.22 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;