12/3 TW-LK Y ADAPTER YEL

Southwire #: 90228802 Model #: 90228802

Southwire offers a variety of adapters for generators, converting receptacles or outlets for multiple uses.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY
  • PRACTICAL
  • RUGGED
  • CONTRACTOR GRADE
  • EASY TO USE
  • 15 Amps, 120 Volts

Specifications

Model # 90228802 90228802
UPC # 029892090227 029892090227
Product Height 1.5 3.81 inch cm
Product Width 3.0 7.62 inch cm
Product Weight 1.56 0.71 lbs kg
Weight UOM LB LB
Maximum Amps 20 20
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;