10/4 10'SEOOW 14-30P TO L14-30R ADAPTER CORD

Southwire #: 18540008 Model #: 18540008

01854 Power Distribution Generator Extension Cord, 30-Amp Dryer Plug (14-30P) To Locking 30-Amp Outlet (L14-30R). Features Hard-Usage and oil resistant cable jackets withstand harsh environments, Molded NEMA plugs provide ultimate dust and strain-relief. For use in disaster recovery, restoration, renovation or maintenance projects requiring temporary, portable power in: Residential, Commercial and Industrial, Municipal, Utility, and Emergency Response. When fires, tornadoes, hurricanes, flood damage or other severe disasters devastate structures, readily available power for heavy equipment is limited. In disaster recovery, the ability to utilize electrical equipment in remote areas helps emergency response, building recovery and restoration efforts. In most cases, the only reliable sources of significant power are 125/250V range and dryer outlets, or portable generators.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 30-Amp Dryer Plug (14-30P) To Locking 30-Amp Outlet (L14-30R)
  • Power Distribution Generator Extension Cord
  • Hard-Usage and oil resistant cable jackets withstand harsh environments
  • For use in disaster recovery, restoration, renovation or maintenance projects requiring temporary, portable power
  • Convert non-standard power outlets into usable 125V power
  • Custom-blended jacket material for superior flexibility and chemical & abrasion resistance
  • Extra Hard Usage cord rating per the National Electrical Code
  • Premium plugs and connectors for confident jobsite connections
  • Rugged 30 Amp & 50 Amp rated temporary power cords and adapters

Specifications

Model # 18540008 18540008
UPC # 029892050092 029892050092
Cord Length (ft) (cm) 10 304.80
Gauge 10/4 10/4
Material SEOOW SEOOW
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;