120/208V 400A CAM-TYPE 2-WHEEL POWER DISTRIBUTION CART, 6 X 120/208V 60A 560R9W

Southwire #: 6240CC Model #: 6240CC

3-Phase Power Distribution Panel

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Temporary Power for Construction Sites, Events, Entertainment, Shelter Systems, Shipyards, etc.

  • Designed to act as the feeder to smaller temporary power boxes, or are wired for powering large equipment
  • 16 Ga. Stainless-Steel Construction endures for years of use
  • Lifting Rings allow for fast access to hook into a lift and relocate where it is needed
  • Rating: 400-Amp 120/208V 4 Pole 5 Wire, Series 16 CAM-Type Device (Black, Red,Blue, White, Green)
  • Outputs to IEC60309 Standard 60-Amp 120/208V 4P5W Devices

Specifications

Model # 6240CC 6240CC
UPC # 032886752261 032886752261

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;