15A 125V 2P3W TWIST-LOCK L5-15 FEMALE CONNECTOR BRYANT

Southwire #: 4732N Model #: 4732N

Replacement Wiring Device to upgrade your cables

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Locking Wiring Device for specific tools and equipment

  • Common 3-Phase 120/208V Industrial Device found on Temporary Power Systems, Pumps, and Concrete Equipment

Specifications

Stock # 4732N 4732N
Model # 4732N 4732N

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;