WOBBLELIGHT JR. CFL 2018

Southwire #: 111205 Model #: 111205

The 27” tall, patented self-righting Wobblelight® Jr. is a work light that can take a rough handling on and off the jobsite. These high-output lights are ideal for applications requiring temporary lighting in areas up to 35 feet in diameter. Bright and dependable, the Wobblelight® Jr. delivers maximum light output with no hot surfaces.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Patented self-righting technology
  • 360° Lighting
  • Impact resistant polycarbonate dome
  • No hot surfaces

Specifications

Model # 111205 111205
UPC # 786625001126 786625001126
Lumens 5,000 5,000
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;