CLAMP LIGHT W/6' CORD & 5.5" REFLECTOR

Southwire #: 160 Model #: 160

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Aluminum shade acts like a reflector and spreads light
  • Uses an incandescent bulb (not included)
  • Comes with a heavy-duty clamp and 6-foot cord
  • Clamp attaches on pipes, rope and other surfaces
  • Provides lighting in workshops and basements

Specifications

Model # 160 160
UPC # 078693001604 078693001604
Product Height 11.5 29.21 inch cm
Product Width 5.5 13.97 inch cm
Depth 5.5 13.97 inch cm
Product Weight 0.7 0.32 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;