L-20 500W PORTABLE HALOGEN WORKLIGHT

Southwire #: L20 Model #: L20

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Comes complete with 500-watt halogen bulb.
  • Heavy Duty comfort grip handle
  • Sturdy S-base for stability.
  • 1 foot power cord
  • Uses Woods L16 or L716 500-watt replacement bulb.

Specifications

Model # L20 L20
UPC # 090529621879 090529621879
Product Height 8.0 20.32 inch cm
Product Width 5.5 13.97 inch cm
Depth 9.0 22.86 inch cm
Product Weight 3.3 1.50 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;