L-33 WORKLIGHT 500W SINGLE HEAD HALOGEN WITH SWITCH

Southwire #: L33SW Model #: L33SW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Emits 8,000-lumens and comes with a 500-watt halogen bulb
  • Handle has a padded grip and base is shaped like an “S”
  • Features weatherproof power switch and an easy to use light adjustment knob
  • Shadow Fighter grill allows light to pass through without casting shadows
  • Uses Woods L16 or L716 500-watt replacement bulbs

Specifications

Model # L33SW L33SW
UPC # 090529605862 090529605862
Product Height 8.5 21.59 inch cm
Product Width 5.75 14.61 inch cm
Depth 10.75 27.31 inch cm
Product Weight 3.75 1.70 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;