BD1000E, BENDDOLLY™ 3/4-1" EMT

Southwire #: 64602401 Model #: BD1000E

Mechanical Bending Platform.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Helps increase jobsite productivity
  • Built-in protractor for quick and accurate bends
  • Eliminates the need to bend over to "eye-ball" hand bends
  • Unique dual bending shoe, designed for both 3/4" & 1" EMT
  • Ratchet system designed to make bending 1" EMT safer, easier, and more accurate.

Specifications

Model # BD1000E BD1000E
UPC # 032886993572 032886993572
Product Height 55.0 139.70 inch cm
Product Width 26.0 66.04 inch cm
Depth 14.25 36.20 inch cm
Conduit Type EMT EMT

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;