B-107, OFFSET TEETH BLADE

Southwire #: 59814901 Model #: B-107

Blade With Offset Teeth to prevent clogging when cutting aluminum casing. Use on all models of the Roto-Flex. (Also works on steel casing but only for 1/2" trade size & above).

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Sold in packs of 2
  • Offset teeth to prevent clogging
  • Used to cut aluminum casting
  • For use with RF-170-WW
  • Not for use with RS-101A-WW, RS-101AC-WW or MCCUT-WW

Specifications

Model # B-107 B-107
UPC # 723875801076 723875801076
Product Height 0.03 0.08 inch cm
Product Width 1.25 3.18 inch cm
Depth 1.25 3.18 inch cm
Product Type Blades Blades
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;