B-202, STRIP-ALL REPLACEMENT BLADE

Southwire #: 59815401 Model #: B-202

The Seatek™ B-202 is a heavy-duty replacement blade for the SA-200 Strip-All® stripper. The blade is easy to replace and makes a great backup. Proudly made in the USA.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • B-202 Blade cartridge for the Strip-All
  • Used with all models of the Strip-All
  • Sold in packages of two

Specifications

Model # B-202 B-202
UPC # 723875802028 723875802028
Product Height 0.03 0.08 inch cm
Product Width 1.25 3.18 inch cm
Depth 1.25 3.18 inch cm
Product Weight 0.03 0.01 lbs kg
Product Type Blades Blades
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;