CCP9DE, CABLE CUTTER 9" ERGO DIP

Southwire #: 64323040 Model #: CCP9DE

With a high-leverage, hot-riveted pivot joint and plastic coated handles, these cable cutters provide excellent one handed cutting. Designed to cut up to 2/0 copper and 4/0 AWG aluminum cables.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Ergonomic dipped handles reduce hand fatigue
  • Forged steel with black-oxide finish
  • High leverage pivot joint ensures smooth action and no handle wobble

Specifications

Model # CCP9DE CCP9DE
UPC # 032886987007 032886987007
Product Height 9.25 23.50 inch cm
Product Width 1.18 3.00 inch cm
Depth 0.62 1.57 inch cm
Product Weight 1.0 0.45 lbs kg
Warranty Lifetime Warranty Lifetime Warranty
Handle Grip Dipped Grip Dipped Grip
Product Type Cable Cutting Shears Cable Cutting Shears
Wire Type Copper/Aluminum AWG Copper/Aluminum AWG
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;