XTS-01RB Replacement blade kit

Southwire #: 59368901 Model #: XTS01-RB

Southwire's XTS-01RB Cable Stripper Replacement Blade Kit includes 2 replacement blades and 1 replacement bolt for XTS-01

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Long life precision razor curved blade design- For faster cuts
  • 2 Replacement blades

Specifications

Model # XTS01-RB XTS01-RB
UPC # 032886952913 032886952913
Product Height 4.0 10.16 inch cm
Product Width 1.5 3.81 inch cm
Depth 3.0 7.62 inch cm
Product Weight 1.0 0.45 lbs kg
Product Type XT Cable Strippers XT Cable Strippers
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;