XTS-02RB Replacement blade kit

Southwire #: 59973501 Model #: XTS-02RB

Southwire's XTS-02RB Cable Stripper Replacement Blade Kit for XTS-02

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Suitable for THHN, XHHW jacket materials
  • Long life precision razor curved blade design- For faster cuts
  • 2 Replacement blades

Specifications

Model # XTS-02RB XTS-02RB
UPC # 032886962103 032886962103
Product Height 4.0 10.16 inch cm
Product Width 1.5 3.81 inch cm
Depth 3.0 7.62 inch cm
Product Weight 1.0 0.45 lbs kg
Product Type XT Cable Strippers XT Cable Strippers
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;