HB1A-9 UNIVERSAL SPLIT-BOX ROLLER

Southwire #: 65095101 Model #: HB1A-9

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Working load – 600 lbs
  • Can be extended above the cable tray by using the optional HBFB extension with the standard cross-bar
  • Using the optional 90 degree bracket with the cross-bar the HB1A-9 can be mounted with the force rollers on the sides above or below cable tray
  • Includes ball-bearing rollers for reduced pulling tension

Specifications

Model # HB1A-9 HB1A-9
UPC # 032886707971 032886707971
Product Height 11.5 29.21 inch cm
Product Width 12.55 31.88 inch cm
Product Weight 9.0 4.08 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;