HB5A-12X5 HB5A-12X5 HORIZONTAL ELBOW ROLLER 12"

Southwire #: 65103801 Model #: HB5A-12x5

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Adjustable cable tray clamps for multiple setup configurations
  • 48" base is usable with multiple tray roller configurations
  • Standard 12” Dia x 5” Wide alloy aluminum sheave and vertical bracket with 3/4”Dia axle
  • Designed for Guiding Cable around turns in Cable Tray

Specifications

Model # HB5A-12x5 HB5A-12x5
UPC # 032886709432 032886709432
Product Height 23.5 59.69 inch cm
Product Width 12.0 30.48 inch cm
Product Weight 26.0 11.79 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;