INDUSTRIAL GRIPIT 24" PULLING DEVICE

Southwire #: 64801801 Model #: IG-24

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • No cutting or stripping
  • Low profile
  • Easily remove wires without cutting
  • No cutting or stripping

Specifications

Model # IG-24 IG-24
UPC # 032886996894 032886996894
Product Height 1.6 4.06 inch cm
Product Width 3.9 9.91 inch cm
Depth 31.0 78.74 inch cm
Product Weight 0.41 0.19 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;