JUNIOR BASKET GRIP 1.00" - 1.24"

Southwire #: 65018001 Model #: JBG-124

Junior Basket Grip 1.00" - 1.24"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 560 lbs.
  • Diameter Range: 1.00" - 1.24"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # JBG-124 JBG-124
UPC # 032886698019 032886698019
Product Height 3.93701 10.00 inch cm
Product Width 17.322844 44.00 inch cm
Depth 22.834658 58.00 inch cm
Product Weight 7.727317 3.51 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;