LIGHT DUTY BASKET GRIP 0.50" - 0.61"

Southwire #: 65018101 Model #: LBG-061

Light Duty Basket Grip 0.50" - 0.61"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 780 lbs.
  • Diameter Range: 0.50" - 0.61"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # LBG-061 LBG-061
UPC # 032886698026 032886698026
Product Height 4.921263 12.50 inch cm
Product Width 23.62206 60.00 inch cm
Depth 35.826791 91.00 inch cm
Product Weight 7.51852 3.41 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;