PULLER, CABLE HIGH #M3K MAXIS 3K PC-100 1 EA

Southwire #: 57143101 Model #: M3K

A high speed, lightweight 3,000 pound cable puller.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • One person, 2 minute setup and operate
  • 2 Pulling speeds: 25 fpm on low (at no load) and 100 fpm on high (at no load)
  • Quickly adapts from underground to overhead pulls
  • No need to bolt to the ground on most pulls
  • 3,000 lbs. peak pulling force

Specifications

Model # M3K M3K
UPC # 032886864469 032886864469
Product Height 15.0 38.10 inch cm
Product Width 20.0 50.80 inch cm
Depth 50.0 127.00 inch cm
Product Weight 104.0 47.17 lbs kg
Rated Capacity 3,000-6,000 LBS 3,000-6,000 LBS