QWIKline™ Pull Tape 1250 lb, 500'

Southwire #: 65128740 Model #: SWQT1250-500S

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • NEW DETECTABLE PULL TAP
  • Thread, measure conduit, and pull wire with one product
  • Printed with accurate, sequential, easy-to-read footage markings
  • Provides quick and accurate measurement of conduit runs
  • Low coefficient of friction minimizes duct melting
  • Easily blown through conduit

Specifications

Model # SWQT1250-500S SWQT1250-500S
UPC # 032886715044 032886715044
Product Height 10.0 25.40 inch cm
Product Width 5.0 12.70 inch cm
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;