ROLLER, OUTSIDE VERT RISER/STRAIGHT SECT HB9AX48

Southwire #: 65104001 Model #: HB9Ax48

Southwire now offers Tray Rollers and Tray Roller accessories, made with industrial grade quality and intended for reliability and long life that professionals expect. Some models are equipped with two load rollers on both the top and bottom to reduce point load on cables and to prevent tape shield wrinkling on MV Cables. All tray rollers use ball bearings and cast aluminum frames for weight reduction and durability

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Adjustable cable tray clamps for multiple setup configurations
  • 48" base is usable with multiple tray roller configurations
  • Ball-Bearing Rollers for reduced pulling tension
  • Rollers create a minuimum bend radius
  • For use guiding cables around Outside Vertical Risers & through Straight-Sections in cable tray

Specifications

Model # HB9Ax48 HB9Ax48
UPC # 032886709456 032886709456
Product Height 16.0 40.64 inch cm
Product Width 3.2 8.13 inch cm
Product Weight 15.2 6.89 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;