SFB-01, SOUTHWIRE LARGE FEEDER BLANKET 1 EA

Southwire #: 59158901 Model #: SFB-01

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Protects rope and cable from damage during pulls.
  • Reduces the need to handle cable.
  • Fast and simple set up, suitable for most cable pulling applications.
  • Imbedded magnets for quick set up on panels.

Specifications

UPC # 032886947919 032886947919
Product Height 43.0 109.22 inch cm
Product Width 25.0 63.50 inch cm
Depth 67.0 170.18 inch cm
Product Weight 200.0 90.72 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;