STANDARD BASKET GRIP 1.00" - 1.49"

Southwire #: 65020401 Model #: STBG-149

Standard Basket Grip 1.00" - 1.49"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 1360 lbs.
  • Diameter Range: 1.00" - 1.49"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # STBG-149 STBG-149
UPC # 032886698224 032886698224
Product Height 5.905515 15.00 inch cm
Product Width 21.653555 55.00 inch cm
Depth 59.05515 150.00 inch cm
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;