STC, SIDE TRAY CLAMP

Southwire #: 65183740 Model #: STC

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Side Tray Clamp for mounting to side of cable tray
  • Usable with HB9A/ HB1A-9 Rollers

Specifications

Model # STC STC
UPC # 032886792380 032886792380
Product Height 10.5 26.67 inch cm
Product Width 18.0 45.72 inch cm
Product Weight 12.0 5.44 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;