ND6N1HD, HD MULTIBIT NUTDRVR 6IN1

Southwire #: 65028740 Model #: ND6N1HD

7 in 1 Includes 3/16",1/4",5/16",3/8",7/16",9/16" nut drivers. Southwire screwdrivers are backed by a lifetime no hassle warranty.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 6 IN 1 MULTI DRIVER:  3/16", 1/4", 5/16", 3/8", 7/16", 9/16" nut drivers
  • DURABLE STEEL: Chrome-plated S2 steel is corrosion resistant for long lasting performance and use
  • MAXIMUM TORQUE: Integral flanges within handle provide a solid, twist-resistant blade anchor
  • COMFORT GRIP: Cushion grip handle for comfort and improved torque
  • COLOR CODED ENDS: Allow for quick identification of sizes

Specifications

Model # ND6N1HD ND6N1HD
UPC # 032886699382 032886699382
Product Height 9.25 23.50 inch cm
Product Width 1.4 3.56 inch cm
Depth 1.4 3.56 inch cm
Product Weight 1.0 0.45 lbs kg
Warranty Lifetime Warranty Lifetime Warranty
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;